preci-dip
preci-dip

326 INTERCONNECT MACHINED PIN SOCKET, Wrapost with Solder Tail Socket, Single Row .100"/2.54mm Pitch

Manufacturer preci-dip
Description Wrapost with Solder Tail Socket Accepts .015''-.025'' / 0,381-0,635mm dia leads Rows: Single Row .100'' / 2,540mm Pitch Mounting Type: Through Hole Solder Mount, 2 contacts, Tin / Flash Gold, L = 0.23'' (5.9 mm)
Part number 326-87-102-41-001101
Omniclass number 23.35.27.13
CAD modely
Sdílet
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Number of Contacts
PP Plating Code

Kontaktujte dodavatele

preci-dip

preci-dip

Interconnect components

Google Map