AE MP SH DP 177X177

Mounting panel

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Mounting panel
Internal article number 0899453
GTIN (EAN) code 4055626281414
width 160
height 160
color Silver
material Steel, galvanized
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

Mounting panel, width: 160 mm, height: 160 mm, color: silver-colored

Kontaktujte dodavatele

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map