AI-TWIN 2X 6 - 18 YE

Ferrule

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Ferrule
Internal article number 2100002
GTIN (EAN) code 4067923213791
nominal cross section 6
conductor cross-section (AWG/KCMIL) 10
material Copper
Surface galvanic/electrolytic zinc plated
design twin cable end sleeve
Type of surface Tin-plated
bandware False
identification flag present False
suitable for short-circuit-proof lines False
material of the insulation Polypropylene (PP)
Shell length 18
material insulation PP
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

Ferrule, Length contact range: 18 mm, sleeve length: 18 mm

Kontaktujte dodavatele

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map