1
Parker Legris Connectic Low Pressure

0591 - STAINLESS STEEL BI-DIRECTIONAL BSP PARALLEL

Excellent chemical resitance to aggressive fluids and environments. Good resistance to pressure. PTFE O-rings.

Manufacturer Parker Legris Connectic Low Pressure
Description 0591 06 21 - STAINLESS STEEL BI-DIRECTIONAL BSP PARALLEL
Part Number 0591 06 21
C G1/2
DN 6 MM
PN 400 BAR
MAX. PRESSURE AIR_IT 400 BAR
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 180 CE
Výběr produktu
Selector Part Number Description UNIT WEIGHT PACKED WEIGHT QUANTITY C F HMINI HMAXI H1 L L1 DN PN MAXIMUM WORKING PRESSURE MAX. PRESSURE AIR_IT WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY NUT STEM 'O'-RINGS HANDLE
1 0591 03 10 0591 03 10 - STAINLESS STEEL BI-DIRECTIONAL BSP PARALLEL ,342 KG ,373 KG 1 G1/8 22 MM 90 MM 99 MM 25 MM 45 MM 48 MM 3 MM 400 BAR 400 BAR 400 BAR -20 CE 180 CE -20 CE 180 CE STAINLESS STEEL 316L STAINLESS STEEL STAINLESS STEEL PTFE STAINLESS STEEL
2 0591 04 13 0591 04 13 - STAINLESS STEEL BI-DIRECTIONAL BSP PARALLEL ,354 KG ,385 KG 1 G1/4 22 MM 90 MM 99 MM 25 MM 50 MM 48 MM 4 MM 400 BAR 400 BAR 400 BAR -20 CE 180 CE -20 CE 180 CE STAINLESS STEEL 316L STAINLESS STEEL STAINLESS STEEL PTFE STAINLESS STEEL
3 0591 05 17 0591 05 17 - STAINLESS STEEL BI-DIRECTIONAL BSP PARALLEL ,430 KG 1 G3/8 22 MM 90 MM 104 MM 30 MM 56 MM 48 MM 5 MM 400 BAR 400 BAR 400 BAR -20 CE 180 CE -20 CE 180 CE STAINLESS STEEL 316L STAINLESS STEEL STAINLESS STEEL PTFE STAINLESS STEEL
4 0591 06 21 0591 06 21 - STAINLESS STEEL BI-DIRECTIONAL BSP PARALLEL ,472 KG ,502 KG 1 G1/2 22 MM 90 MM 104 MM 30 MM 62 MM 48 MM 6 MM 400 BAR 400 BAR 400 BAR -20 CE 180 CE -20 CE 180 CE STAINLESS STEEL 316L STAINLESS STEEL STAINLESS STEEL PTFE STAINLESS STEEL
Part Number
Description
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
F
HMINI
HMAXI
H1
L
L1
DN
PN
MAXIMUM WORKING PRESSURE
MAX. PRESSURE AIR_IT
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
NUT
STEM
'O'-RINGS
HANDLE
Kontaktujte dodavatele
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS
Uživatelé, kteří stahovali tento výrobek, rovněž stahovali
Strana