E1501S-BA - 1.5" X 1.5" MONO SLOT SMOOTH T-SLOT

 
Manufacturer Parco, Inc.
Description E1501S-BA - 1.5" X 1.5" MONO SLOT SMOOTH T-SLOT
Manufacturer Part Number E1501S-BA
Product Page https://parco-inc.com/?post_type=product&p=16386
Material Aluminum
Weight (lbs) 0.084
Height (in) 1.5
Width (in) 1.5
Length (in) 1
Series 15
Color BLACK
Measurement FRACTIONAL
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

With over 130 aluminum profiles, Parco has all the materials you need to make strong lightweight, and aesthetically pleasing modular solutions that are for your required applications such as clean rooms, machine, and perimeter guarding, material handling, robotics, ergonomic workbenches, and more.

Dokumentace

Kontaktujte dodavatele

Parco, Inc.

Parco, Inc.

Business at Parco, Inc. revolves around t-slotted aluminum extrusion – its design, fabrication, and use in innovative products we custom-create for the manufacturing, automotive, and medical industries.

Google Map