1

08050 Hinge blocks long

Manufacturer norelem
Description BEARING BLOCK LONG VERSION 25X12X50 STRUCTURAL STEEL
Part Number 08050-01
Výběr produktu
Selector Part Number Description [-de-] L=LÄNGE L1 L2 L3 B=BREITE B1 B2 H=HÖHE H1 H2 D1 T D Customs tariff number Country of origin
1 08050-01 BEARING BLOCK LONG VERSION 25X12X50 STRUCTURAL STEEL 25 24 12 2,5 12 4,5 2,5 50 37 7 3 10 5 84662098 FR
2 08050-02 BEARING BLOCK LONG VERSION 32X16X63 STRUCTURAL STEEL 32 31 16 2,5 16 6 2,5 63 46 9 3 10 6 84662098 FR
3 08050-03 BEARING BLOCK LONG VERSION 50X20X100 STRUCTURAL STEEL 50 49 20 2,5 20 8 2,5 100 79 11 3 10 8 84662098 FR
Part Number
Description
[-de-] L=LÄNGE
L1
L2
L3
B=BREITE
B1
B2
H=HÖHE
H1
H2
D1
T
D
Customs tariff number
Country of origin
Dokumentace
Kontaktujte dodavatele
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem