V-Groove Cam Follower, VLRE-4-1/2

 
Manufacturer Osborn Load Runners
Description V-Groove Cam Follower, Stainless Steel, 4.5000 in Roller Diameter, 2.0000 in Roller Width, Open
Part Number VLRE-4-1/2
MI Item Number 00088699
Distributor Motion Industries
Motion Internal Description VLRE 4-1/2 IDLER ROLLER
E-Shop link https://www.motionindustries.com/productDetail.jsp?sku=00088699
Bearing Element Tapered Rollers
Closure Type Open
Eccentric Stud Diameter 1-3/4 in
Lubrication Hole Location None
Point Diameter 3.0000 in
Radial Dynamic Load Capacity 14270 lb
Radial Static Load Capacity 20000 lb
Roller Diameter 4.5000 in
Roller Material Stainless Steel
Roller Width 2.0000 in
Stud Diameter 1.2500 in
Stud Length 2.5000 in
Thread Size 1-1/4-12
V-Groove Angle 90 °
Weight 7.30 lbs
Width to Groove Center 1 in
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map