V-Groove Cam Follower, VLRE-2-1/2

 
Manufacturer Osborn Load Runners
Description V-Groove Cam Follower, Stainless Steel, 2.5000 in Roller Diameter, 1.3125 in Roller Width, Open
Part Number VLRE-2-1/2
MI Item Number 00088689
Distributor Motion Industries
Motion Internal Description VLRE 2-1/2 IDLER ROLLER
E-Shop link https://www.motionindustries.com/productDetail.jsp?sku=00088689
Bearing Element Balls
Closure Type Open
Eccentric Stud Diameter 1 in
Lubrication Hole Location None
Point Diameter 1.5000 in
Radial Dynamic Load Capacity 2760 lb
Radial Static Load Capacity 1100 lb
Roller Diameter 2.5000 in
Roller Material Stainless Steel
Roller Width 1.3125 in
Stud Diameter 0.7500 in
Stud Length 1.7500 in
Thread Size 3/4-16
V-Groove Angle 90 °
Weight 1.40 lbs
Width to Groove Center 0.687 in
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map