V-Groove Cam Follower, VLRE-1-1/2

 
Manufacturer Osborn Load Runners
Description V-Groove Cam Follower, Stainless Steel, 1.5000 in Roller Diameter, 0.7810 in Roller Width, Open
Part Number VLRE-1-1/2
MI Item Number 02171235
Distributor Motion Industries
Motion Internal Description VLRE-1-1/2 IDLER ROLLER
E-Shop link https://www.motionindustries.com/productDetail.jsp?sku=02171235
Bearing Element Balls
Closure Type Open
Eccentric Stud Diameter 5/8 in
Lubrication Hole Location None
Point Diameter 1.1250 in
Radial Dynamic Load Capacity 630 lb
Radial Static Load Capacity 230 lb
Roller Diameter 1.5000 in
Roller Material Stainless Steel
Roller Width 0.7810 in
Stud Diameter 0.4375 in
Stud Length 1.0000 in
Thread Size 7/16-20
V-Groove Angle 90 °
Weight 0.50 lbs
Width to Groove Center 0.391 in
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map