Roller & Cage Assembly, AXK 2542

 
Manufacturer SKF
Description Roller & Cage Assembly - 25 mm Bore, 42 mm OD, 2 mm Width
Manufacturer Part Number AXK 2542
MI Item Number 00092959
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/00092959
Weight 0.17 lbs
Bearing Material Steel
Bore Diameter 25 mm
Cage Material Steel
Compatible Washer AS 2542;GS 81105;LS 2542;WS 81105
Dynamic Load Capacity 13.4 kN
Manufacturer UPC Number 7316570364804
Maximum RPM 7500 RPM
Operating Temperature Range Max +250 °F
Outside Diameter 42 mm
Overall Width 42 mm
Series AXK
Static Load Capacity 60 kN
Thrust Bearing Type Roller & Cage Assembly
UPC_NO 7316570364804
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map