Radial/Deep Groove Ball Bearing, 6207P4

 
Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 35 mm ID, 72 mm OD, 17 mm Width, Open, CN Internal Clearance
Part Number 6207P4
MI Item Number 02054410
Distributor Motion Industries
Motion Internal Description 6207P4 BALL BRG
E-Shop link https://motionindustries.com/products/sku/02054410
Bearing Material High Carbon Chrome Steel
Bore Diameter 35 mm
Bore Type Round
Cage Material Steel
Closure Type Open
Dynamic Load Capacity 25700 N
Fillet Radius 1 mm
Finish/Coating Uncoated
Inner Ring Width 17 mm
Internal Clearance CN
Maximum RPM (Grease) 9800 rpm
Maximum RPM (Oil) 11000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 17 mm
Outside Diameter 72 mm
Overall Width 17 mm
Precision Rating ISO Class 4
Row Type & Fill Slot Single Row Non-Fill Slot
Snap Ring Included Without Snap Ring
Static Load Capacity 15300 N
Weight 0.62 lbs
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Kontaktujte dodavatele

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map