Locking Plate, PL 52

 
Manufacturer SKF
Description Locking Plate - 3.7500 in Length, 1.1560 in Width, 0.1250 in Thickness
Manufacturer Part Number PL 52
MI Item Number 00554523
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/00554523
Weight 0.20 lbs
Includes (2) Cap Screws;(1) Lock Wire
Overall Length 3.7500 in
Overall Thickness 0.1250 in
Overall Width 1.1560 in
Part Type Locking Plate
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map