KM Series Bearing Lock Nut, KM9

 
Manufacturer FAG (Schaeffler)
Description KM Series Bearing Lock Nut, 65 mm OD
Part Number KM9
MI Item Number 00593562
Distributor Motion Industries
Motion Internal Description KM9 LOCKNUT
E-Shop link https://motionindustries.com/products/sku/00593562
Material Steel
Face Diameter 56 mm
Lock Nut Type For Lock Washer
Lock Washer or Locking Device Part Number MB9
Outside Diameter 65 mm
Overall Nut Width 10 mm
Series KM
Slot Depth 2.5 mm
Slot Width 6 mm
Thread Size M45x1.5 mm
Weight 0.24 lbs
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map