KM Series Bearing Lock Nut, KM17

 
Manufacturer FAG (Schaeffler)
Description KM Series Bearing Lock Nut, 120 mm OD
Part Number KM17
MI Item Number 02388133
Distributor Motion Industries
Motion Internal Description KM17
E-Shop link https://motionindustries.com/products/sku/02388133
Material Steel
Face Diameter 102 mm
Lock Nut Type For Lock Washer
Lock Washer or Locking Device Part Number MB17
Outside Diameter 120 mm
Overall Nut Width 16 mm
Series KM
Slot Depth 3.5 mm
Slot Width 8 mm
Thread Size M85x2 mm;M85x2  mm
Weight 1.00 lbs
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map