Flanged Cam Follower, FFTR-5.00

 
Manufacturer PCI Procal Inc.
Description Flanged Cam Follower, 5.0000 in Roller Dia., 2.9400 in Roller Width, 5.9370 in Flange Dia., 0.7200 in Flange Thickness, Double Flanged
Part Number FFTR-5.00
MI Item Number 09395359
Distributor Motion Industries
Motion Internal Description FFTR-5.00 TRACK ROLLER
E-Shop link https://motionindustries.com/products/sku/09395359
Axial Dynamic Load Capacity 13310 lbf
Axial Static Load Capacity 32100 lbf
Bearing Element Tapered Rollers - Two Rows
Closure Type Sealed
Flange Diameter 5.9370 in
Flange Thickness 0.7200 in
Lubrication Type Sealed for Life
Number of Rows Double
Radial Dynamic Load Capacity 35870 lbf
Radial Static Load Capacity 58400 lbf
Roller Diameter 5.0000 in
Roller Material Carbon Steel
Roller Shape Double Flanged
Roller Width 2.9400 in
Seal Type Rubber Dual Lip
Series FFTR
Stud Diameter 2.0000 in
Stud Length 4.500 in
Stud Material Carbon Steel
Thread Length 2.5000 in
Thread Size 2-12
Weight 21.390 lbs
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map