Flanged Cam Follower, FFTR-3.50A

 
Manufacturer PCI Procal Inc.
Description Flanged Cam Follower, 3.5000 in Roller Dia., 1.9400 in Roller Width, 4.4370 in Flange Dia., 0.5900 in Flange Thickness, Double Flanged
Part Number FFTR-3.50A
MI Item Number 09395357
Distributor Motion Industries
Motion Internal Description FFTR-3.50A TRACK ROLLER
E-Shop link https://motionindustries.com/products/sku/09395357
Axial Dynamic Load Capacity 3358 lbf
Axial Static Load Capacity 1259 lbf
Bearing Element Balls - Two Rows
Closure Type Sealed
Flange Diameter 4.4370 in
Flange Thickness 0.5900 in
Lubrication Type Sealed for Life
Number of Rows Double
Radial Dynamic Load Capacity 7393 lbf
Radial Static Load Capacity 5036 lbf
Roller Diameter 3.5000 in
Roller Material Carbon Steel
Roller Shape Double Flanged
Roller Width 1.9400 in
Seal Type Rubber Lip
Series FFTR
Stud Diameter 1.2500 in
Stud Length 2.7500 in
Stud Material Carbon Steel
Thread Length 1.7500 in
Thread Size 1-1/4-12
Weight 6.780 lbs
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map