Flanged Cam Follower, FCR-2

 
Manufacturer Smith Bearing
Description Flanged Cam Follower, 2.0000 in Roller Dia, 1.6875 in Roller Width, 0.8750 in Stud Dia, 2.0000 in Stud Length, Steel Material
Manufacturer Part Number FCR-2
MI Item Number 01450108
Distributor Motion Industries
Motion Internal Description FCR 2 IDLER ROLLER
E-Shop link https://motionindustries.com/products/sku/01450108
Bearing Element Balls - Two Rows
Closure Type Unsealed
Radial Dynamic Load Capacity 3490 lbs
Roller Diameter 2.0000 in
Roller Material Steel
Roller Shape Single Flanged
Roller Width 1.6875 in
Stud Diameter 0.8750 in
Stud Length 2.0000 in
Stud Type Flanged
Flange Diameter 2.9375 in
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

SMITH-TRAX special duty track roller bearings are machined from high-alloy steel and are case-hardened for maximum longevity. These bearings are fitted with deep-groove ball bearings or tapered roller bearings to handle both high radial and thrust load applications.

Dokumentace

Kontaktujte dodavatele

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map