Motion Industries
Motion Industries

CY3R-Magnetically Coupled Rodless Air Cylinder, CY3RG50-450

Manufacturer SMC
Description CY3R-Magnetically Coupled Rodless Air Cylinder, 50 mm Bore Dia, CY3R Series
Manufacturer Part Number CY3RG50-450
MI Item Number 04564390
Distributor Motion Industries
Motion Internal Description CY3RG50-450
E-Shop link https://www.motionindustries.com/products/sku/04564390
Bore Diameter 50 mm
Cushion Type Rubber Bumper
Cylinder Style Magnetically Coupled
Guide Type Direct Mount
Maximum Operating Pressure 102 psi
Minimum Operating Pressure 17 psi
Mounting Orientation Horizontal;Inclined;Vertical
Mounting Type Direct Mount
Operating Pressure Range 17 to 102 psi
Operating Temperature Range 14 to 140°F
Options Included Magnetized, Switch Rail
Overall Height 85 mm
Overall Length 626 mm
Overall Width 93 mm
Piping Type Centralized Piping
Piston Action Double-Acting
Port Gender Female
Port Size 1/4 BSPT
Port Thread Standard BSPT
Proof Pressure 152 psi
Seal Kit CY3R50-PS
Series CY3R
Stroke Adjuster Type None
Stroke Length 450 mm
Weight 12.79 lbs
CAD modely
Sdílet
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Kontaktujte dodavatele

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map