Transmitter for Moisture Analysis - Michell Easidew PRO I.S. for gases

Manufacturer Michell Instruments Ltd
Description Easidew PRO I.S. Transmitter, 2-wire, ATEX certified with measurement range -100 to +20°Cdp, EPR-IS+(-100/+20C)
Part number EPR-IS+(-100/+20C)
Omniclass number 23.35.43.00
Response Time 5 mins to T95 (dry to wet)
Repeability 0.5°C (0.9°F) dew point
Voltage 12 to 28 V DC
Operating temperature -40 to +60°C (-40 to +140°F)
Storage Temperature -40 to +60°C (-40 to +140°F)
Operating pressure 45 MPa (450 barg / 6526.7 psig) maximum
Mass 1.27kg (2.8lb)
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Base ModelResponse timeRepeatabilitySupply voltageOperating temperatureStorage temperatureOperating pressureWeight
2-wire Dew-Point Transmitter, ATEX certified (with sintered guard)5 mins to T95 (dry to wet)0.5°C (0.9°F) dew point12 to 28 V DC-40 to +60°C (-40 to +140°F)-40 to +60°C (-40 to +140°F)45 MPa (450 barg / 6526.7 psig) maximum1.27kg (2.8lb)
Range
Oxygen - cleaned for oxygen service

Dokumentace

Kontaktujte dodavatele

Michell Instruments Ltd

Michell Instruments Ltd

Michell Instruments is a worldwide leader in the field of humidity and oxygen measurement. We produce and supply high-precision transmitters, instruments and system solutions that measure dew-point, humidity and oxygen in a vast range of applications and industries. These range from compressed air drying and industrial gas production to natural gas processing and pharmaceutical manufacturing – and many more.

Google Map