Texas Instruments 15V, 0.5A low power BICMOS 1MHz Dual output current mode PWM controller -40C to 85C 16-SOIC -40 to 85

Manufacturer Texas Instruments
Description Texas Instruments 15V, 0.5A low power BICMOS 1MHz Dual output current mode PWM controller -40C to 85C 16-SOIC -40 to 85
Manufacturer Part Number UCC2806DW
Distributor Machine Compare LTD
Depth (cm) 1.03
Height (cm) 0.265
Width (cm) 0.75
Weight (g) 473.692
CAD modely

Výběr produktu

Kontaktujte dodavatele

Machine Compare

Machine Compare

The Leading Marketplace To Find And Sell Machinery.

Google Map