Linear module with screw - ROLVIS series

 
Manufacturer KINETIC SYSTEMS
Description Ball screw driven linear module, series ROLVIS 62/62, stroke: 100 mm
Part number ROLVIS 62/62 1204 VB 100/276 0SI
Mass 3.5 kg
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

carriage length
permanent lubrication units
Ball screw
12 x 4
number of internal supports
unit stroke (mm)
carriage position (mm)

Kontaktujte dodavatele

Kinetic Systems

Kinetic Systems

Manufacturer of automation modules

Google Map