Linear module with screw - MVIS series

 
Manufacturer KINETIC SYSTEMS
Description Ball screw driven linear module of 14 x 4, series MVIS 55, stroke: 100 mm
Part number MVIS 55 14/4 VB PB 100/341 0SI
Mass 1.7 kg
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Ball screw ((Ø x lead)
14 x 4
guidance
number of internal supports
unit stroke (mm)
carriage position (mm)

Kontaktujte dodavatele

Kinetic Systems

Kinetic Systems

Manufacturer of automation modules

Google Map