RTINDS SERIES INDEX ROTARY TABLE

Pneumatic İndex Rotary Table

 
Manufacturer Kinetic Rohhman
Description Pneumatic İndex Rotary Table Bore 25 mm, 4 Position
Manufacturer Part Number RTINS_4 / 4
Material Alm.
Mass (kg) 3,2
Bore (mm) 25
Length (mm) 201
Height (mm) 105,5
Width (mm) 150
Pressure (bar) 6
Force (kg) 2 Nm
Rotation ∠ clockwise
Temperature C° 0 - 70 C°
Position 4
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

Pneumatic index rotary table products, as the name suggests, are used for positioning indexing. At the determined positions, the system stops and makes positioning. They are preferred in many areas such as food filling machines and assembly machines. Compared to the systems made with servo, it is both economical and easy to use.

Kontaktujte dodavatele

KINETIC

KINETIC

Hydropneumatic, Hydraulic and Pneumatic manufacturer. Thanks to our extensive experience in special design and engineering, we offer value-added industrial solutions that will withstand all conditions and overcome your production difficulties.

Google Map