1
JERGENS, Inc.

Back Mount Stainless Ball Lock® Receiver Bushings

Manufacturer JERGENS, Inc.
Description Back Mount Stainless Ball Lock® Receiver Bushings
Part Number 49516SS
Výběr produktu
Selector Part Number Description Shank Diameter (mm) Actual O.D. +.0000, -0.0004 A Depth: +.000, -.002 B C-Bore +-.006 C Min. Subplate Thickness D
1 49516SS Back Mount Stainless Ball Lock® Receiver Bushings 13 0.7870 0.277 1.000 3/4
2 49517SS Back Mount Stainless Ball Lock® Receiver Bushings 16 0.8760 0.285 1.155 3/5
3 49511SS Back Mount Stainless Ball Lock® Receiver Bushings 20 1.0950 0.345 1.280 7/8
4 49512SS Back Mount Stainless Ball Lock® Receiver Bushings 25 1.3763 0.416 1.593 1
5 49513SS Back Mount Stainless Ball Lock® Receiver Bushings 30 1.6264 0.432 1.906 1 1/4
6 49514SS Back Mount Stainless Ball Lock® Receiver Bushings 35 1.8764 0.493 2.155 1 5/16
7 49515SS Back Mount Stainless Ball Lock® Receiver Bushings 50 2.6269 0.621 2.988 1 3/4
Part Number
Description
Shank Diameter (mm)
Actual O.D. +.0000, -0.0004 A
Depth: +.000, -.002 B
C-Bore +-.006 C
Min. Subplate Thickness D
Dokumentace
Kontaktujte dodavatele
JERGENS, Inc. Jergens, Inc. is a world class manufacturer of Workholding Solutions, Lifting Solutions, and Specialty Fasteners.
Jergens, Inc.