JERGENS, Inc.

Ball Lock® 4 Sided Tooling Columns - Fixture Plates & Subplates

Manufacturer JERGENS, Inc.
Description Aluminum Fixture Plate: 16 x 26 for pallet size: 630
Part Number 28743
Výběr produktu
Selector Part Number Description Pallet Size Pallet Part Number Fixture Plate Size
1 28741 Aluminum Fixture Plate: 10 x 20 for pallet size: 400 400 69001 10 x 20
2 28841 Steel Fixture Plate: 10 x 20 for pallet size: 400 400 69001 10 x 20
3 49102 Subplate for pallet size: 400 400 69001 --
4 28742 Aluminum Fixture Plate: 12 x 25 for pallet size: 500 500 69011 12 x 25
5 28842 Steel Fixture Plate: 12 x 25 for pallet size: 500 500 69011 12 x 25
6 49103 Subplate for pallet size: 500 500 69011 --
7 28743 Aluminum Fixture Plate: 16 x 26 for pallet size: 630 630 69021 16 x 26
8 28843 Steel Fixture Plate: 16 x 26 for pallet size: 630 630 69021 16 x 26
9 49104 Subplate for pallet size: 630 630 69021 --
Part Number
Description
Pallet Size
Pallet Part Number
Fixture Plate Size
Kontaktujte dodavatele
JERGENS, Inc. Jergens, Inc. is a world class manufacturer of Workholding Solutions, Lifting Solutions, and Specialty Fasteners.
Jergens, Inc.
Uživatelé, kteří stahovali tento výrobek, rovněž stahovali
Strana