O2I510: 1D/2D code reader; Ethernet; Type of light red light; Lens type standard

1D/2D code reader

Manufacturer ifm
Description O2I510: 1D/2D code reader; Ethernet; Type of light red light; Lens type standard
Manufacturer Part Number O2I510
GTIN 4021179326582
ECLASS 27280103
Country of origin DE
Customs tariff number 84719000
Weight 598.300
Distributor ifm electronic gmbh
Type 1D/2D code reader
Description O2IRRDKG/E1/E4/EF/VF/TB/S
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
O2I510O2I510: 1D/2D code reader; Ethernet; Type of light red light; Lens type standard402117932658227280103DE84719000598.3001D/2D code readerO2IRRDKG/E1/E4/EF/VF/TB/S

Popis produktu

1D/2D code reader; Ethernet; Type of light red light; Lens type standard; (28 x 21)...(302 x 227) mm; 1280 x 960; Ambient temperature -10...50 °C; CMOS image sensor black/white; Output DC; 24 V PNP/NPN; Connector

Kontaktujte dodavatele

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map