HITOP

180° angular air gripper - rack & pinion style - MHW

Manufacturer HITOP
Description 180° angular air gripper - rack & pinion style MHW 20 H
Part number MHW 20 H
Výběr produktu
Selector Bore (mm) A (mm) B (mm) C (mm) C1 (mm) D (mm) D1 (mm) E (mm) E1 (mm) F (mm) F1 (mm) F2 (mm) G (mm) H (mm) H1 (mm) K (mm) K1 (mm) L (mm) N N1 (mm) N2 (mm) P Q Q1 (mm) R (mm) S (mm) T (mm) U (mm) U1 (mm) V V1 (mm) X (mm) X1 (mm) Y Y1 (mm) Y2 (mm) a (mm) b (mm) c (mm) d (mm) e f (mm) g (mm) h (mm) j (mm) k (mm)
1 20 60 36 41 36 21 3 23 27 12 9 20 35 18 23 26 26 45 M5x0.8 10 4.2 M5x0.8 M5x0.8 10 12 30 16 20 17 M5x0.8 7 7 2 M4x0.7 5 18 5 14 28 41 M4x0.7 31 15 10 11 16
2 25 69 45 45 40 26 3 27 34 16 10 23 40 24 27 30 30 51 M6x1.0 12 5.1 M5x0.8 M6x1.0 12 17 30.3 21 24 20 M6x1.0 10 8 2 M5x0.8 6 20 6 16 30 45 M5x0.8 37 18 12 15 21
3 32 83.5 58 51 45 34 4 29 42 20 13 25 47 30 32 45 30 61.5 M6x1.0 12 5.1 Rc1/8 M6x1.0 12 23 32.9 27 24 21 M6x1.0 10 9 2 M6x1.0 7 20 7 18 34 51 M6x1.0 44 21 14 20 27
4 40 104.5 80 67 56 42 4 37.5 54 20 14 33.5 56.5 40 42 60 36 75.5 M8x1.25 15 6.8 Rc1/8 M8x1.25 15 30 45 36 30 27.5 M8x1.25 15 12 3 M8x1.25 9 28 10 24 44 67 M8x1.25 60 30 21 26 36
5 50 136 112 85 66 52 5 48 70 30 16 44 69 56 58 80 40 96 M10x1.5 20 8.5 Rc1/8 M10x1.5 20 44 58.6 52 40 36 M10x1.5 20 17 4 M10x1.5 13 38 12 30 58 85 M10x1.5 78 37 24 39 52
Bore (mm)
A (mm)
B (mm)
C (mm)
C1 (mm)
D (mm)
D1 (mm)
E (mm)
E1 (mm)
F (mm)
F1 (mm)
F2 (mm)
G (mm)
H (mm)
H1 (mm)
K (mm)
K1 (mm)
L (mm)
N
N1 (mm)
N2 (mm)
P
Q
Q1 (mm)
R (mm)
S (mm)
T (mm)
U (mm)
U1 (mm)
V
V1 (mm)
X (mm)
X1 (mm)
Y
Y1 (mm)
Y2 (mm)
a (mm)
b (mm)
c (mm)
d (mm)
e
f (mm)
g (mm)
h (mm)
j (mm)
k (mm)
Kontaktujte dodavatele
HITOP Automation machinery
HITOP Automation Machinery Co. Ltd