Electric Car 1 - With Brakes

Gearbox with axle

 
Manufacturer Gimec Trasmissioni S.r.l.
Description Gearbox with axle with brakes for electric vehicles
Part number Electric Car 1 - With Brakes
Torque continues to the wheels 450 N.m
Maximum torque to the wheels 550 N.m
Maximum entry speed 5000 rpm
Maximum static reach 1000 daN
Lubrificant SAE 85W140
Mass 30.5 kg
Track Width from 625 to 985 mm
Maximum braking torque (of the project) (1 Brake) 350 N.m
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

EC1 - Gearbox with axle and with brakes for electric vehicles

Kontaktujte dodavatele

Gimec Trasmissioni S.r.l.

Gimec Trasmissioni S.r.l.

Gimec specializes in the design and manufacture of gearboxes for vehicles (electrical, industrial and agricultural) and other components (transmissions, transmissions, inverters, etc.).

Google Map