Sealed Ethernet, 8 Contact, Receptacle, RJ45, Panel Mount

 
Manufacturer FARNELL
Description Sealed Ethernet, 8 Contact, Receptacle, RJ45, Panel Mount
Part Number 1-1546409-1
Supplier Name Farnell or Newark
Contact Termination Solder
Contact Termination Type Solder
Gender Receptacle
Brand Name TE CONNECTIVITY
No. of Contacts 8Contacts
Connector Type RJ45
Connector Mounting Panel Mount
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Kontaktujte dodavatele

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map