EXC - SS 316 2-holes pillow block bearing housings with threat

 
Manufacturer EXTREME BEARING
Description SS 316 2-holes pillow block bearing housings with threat, Size 024, Spherical roller bearing, Type-T, Housing seal : Radial seal, AS type, Cover seal : Cover seal, VK type
Part number EXC T 024 AS VK
Axis diameter 23.81 mm
Axis diameter 15/16 inch
Dynamic load 59 kN
Static load 62 kN
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Bearing
Housing seal
Cover seal

Dokumentace

Kontaktujte dodavatele

EXTREME BEARING

EXTREME BEARING

Corrosion free roller bearings

Google Map