22.5*10.4*8mm detection switch/detection micro switch/vertical plug-in limit switch/reset switch/travel switch/reset detection switch/detection micro switch

Manufacturer Dongguan ALPSR Electronic
describe XB-SW-3AG-553
Manufacturer part number XB-SW-3AG-553
product type Detection switch
Rated current 0.1A
Rated voltage 5V DC
temperature range -10°C±60°C
Insulation resistance 100MΩ
Installation method Bonding wire/plate
Service life 5000 times
Contact resistance 30MΩ
pin 4PIN
physical dimension 22.5*10.4*8mm
Electroplating process Brass silver plated/brass gold plated
Withstand voltage 100V AC
Solderability test 250°±5°C
Operating force 36gf
certified product ROHS
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Manufacturer part numberdescribeproduct typeRated currentRated voltagetemperature rangeInsulation resistanceInstallation methodService lifeContact resistancepinphysical dimensionElectroplating processWithstand voltageSolderability testOperating forcecertified product
XB-SW-3AG-553XB-SW-3AG-553Detection switch0.1A5V DC-10°C±60°C100MΩBonding wire/plate5000 times30MΩ4PIN22.5*10.4*8mmBrass silver plated/brass gold plated100V AC250°±5°C36gfROHS

Kontaktujte dodavatele

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map