ABS. 73XT. SF6 - Extreme ball valve, ABS body, Female solvent socket, Seating joints in PTFE, O-Rings in food grade EPDM

 
Manufacturer CEPEX
Description Extreme ball valve, ABS body, Female solvent socket, Seating joints in PTFE, O-Rings in food grade EPDM, ABS. 73XT. SF6 - D: 16, Code: 65187
Part number 3773016XT
Part number1 65187
Material PVC
Diameter 16 mm
Outer diameter 50 mm
Length 102 mm
Nominal flow 15 mm
Nominal pressure 10 bar
Omniclass number 23.27.33.13
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Kontaktujte dodavatele

CEPEX

CEPEX

Fluid handling experts

Google Map