9000.10

SPLIT CABLE ENTRY SYSTEMS FOR PREDETERMINED CABLES, MADE IN GLASS-FIBRE REINFORCED POLYAMIDE PA6.6 WITH OVERMOULDED SEAL

 
Manufacturer CEMBRE
Part family Description SPLIT CABLE ENTRY SYSTEMS FOR PREDETERMINED CABLES, MADE IN GLASS-FIBRE REINFORCED POLYAMIDE PA6.6 WITH OVERMOULDED SEAL
Type 9000.10/3
Marks CE; LR; RINA; UKCA; UL (cURus)
Number of large grommets 1
Number of small grommets 2
Screw pitch M5
B [mm] 36÷46
H [mm] 61
ØF [mm] 5.5
C [mm] 83
D [mm] 32
G [mm] 65
L [mm] 99.5
E [mm] 19.5
Range of operating temperature (static) [°C] -40÷140
Clamping element material Stainless steel Class A2
Overmolded gasket material TPE elastomer
Material Polyamide + Glass fiber
Color black
NEMA type 1;12;4X indoor
UL standard 50E
UL type 1;12;4X outdoor
Self-extinguishing fire class according to UL 94 V0
Ingress Protection IP66
EN 45545-2 certification R22:HL2;
EN 45545-3 certification E45;I30
EN 62262 impact rating 3
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Kontaktujte dodavatele

Cembre

Cembre

Electronics manufacturer in Brescia

Google Map