Switch, HR-Series, Rocker Switch, HR11D1A11BW1-11-VC001

 
Manufacturer Carling Technologies
Désignation Switch, HR-Series, Rocker Switch, HR11D1A11BW1-11-VC001
Référence HR11D1A11BW1-11-VC001
Actuator Laser Etched, Illuminated Rocker
Circuit ON - None - OFF
Illumination Illuminated, Full Perimeter
Item HR11D1A11BW111VC001
Poles 1
Voltage 12VDC
Actuator Color Black
Bracket Black
Horse power not HP rated
IP Rating IP68
Lamp1 LED, Blue
Lamp2 LED, White
Mounting Snap-In
Product Sub Group Sealed Rocker Switch
Rating Desc 20A
Termination Desc .110 Tab (Q.C.)
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Kontaktujte dodavatele

Carling Technologies

Carling Technologies

Carling Technologies is a global manufacturer of Hydraulic Magnetic and Thermal Circuit Breakers, Electrical Switches and Assemblies, and Advanced Systems, including Power Distribution Units, Electronic Controls, and many Custom Design Solutions.

Google Map