Crash protection bar diameter 76 mm

 
Manufacturer BMI - AXELENT
Description Crash protection bar diameter 76 mm, height 350 mm x widht 375 mm, color Black RAL 1023, Yellow RAL 9005, thickness 3 mm
Part number 195.18.233
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

High-strength steel guards.

Protects people and equipment, marks out traffic routes (people and vehicles).

High-grade steel 76 mm dia., 3 mm thick.

Indoor model
Black/yellow plastic coated (k).

Outdoor model, hot-dip galvanized, plastic-finished (f + k).

Cast-in concrete version at no extra charge.

  • Withstands maximum impact
  • Bolt-on
  • One-piece construction – no welds
  • Indoor and outdoor use
  • Range of heights and widths available
  • Corner guard (90°) also available

Kontaktujte dodavatele

BMI - AXELENT

BMI - AXELENT

Manufacturer of mesh wall systems for machine builders, warehouse designers and building contractors

Google Map