binder
binder

M12-A male cable connector, Contacts: 8, shielded, moulded cable, IP67, TPE black, 8 x AWG24

series 763, Automation Technology - Data Transmission

Manufacturer binder
Description M12-A male cable connector, Contacts: 8, shielded, moulded cable, IP67, TPE black, 8 x AWG24
Part Number 77 3529 0000 64708-1000
Mass 600.0
product segment Automation Technology - Data Transmission
numbers of contacts 8
design male cable connector
locking system screw
termination moulded cable
EMC shielded
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 2 A
Rated voltage 30 V
pollution degree 3
overvoltage category II
insulating material group II
CAD modely
Sdílet
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

male cable connector

Kontaktujte dodavatele

binder

binder

Connectors

Google Map