binder
binder

M12-A male angled connector, Contacts: 3, unshielded, moulded cable, IP68, UL listed, PUR orange, 3 x 0.34 mm², for welding applications

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A male angled connector, Contacts: 3, unshielded, moulded cable, IP68, UL listed, PUR orange, 3 x 0.34 mm², for welding applications
Part Number 77 3427 0000 80003-1000
Mass 58
product segment Automation Technology - Sensors and Actuators
numbers of contacts 3
design male angled connector
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
coding M12-A
degree of protection IP68
wire gauge mm 0.34 mm²
wire gauge AWG AWG 22
Mechanical durability > 100 Mating cycles
Rated current 4 A
Rated voltage 250 V
pollution degree 3
overvoltage category II
insulating material group II
CAD modely
Sdílet
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

male angled connector

Kontaktujte dodavatele

binder

binder

Connectors

Google Map