Contacts: 8, color: black, Shielded cable
binder

Contacts: 8, color: black, Shielded cable

Cable

Manufacturer binder
Description Contacts: 8, color: black, Shielded cable
Part Number 08 3095 000 000
Mass 4255
product segment cable
numbers of contacts 8
design Kabel
EMC yes
Výběr produktu
CAD Selector Part Number Description Mass Quantity product segment numbers of contacts design EMC
CAD není k dispozici 1 08 3095 000 000 Contacts: 8, color: black, Shielded cable 4255 1 cable 8 Kabel yes
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
EMC
Popis produktu

Contacts: 8, color: black, Shielded cable

Dokumentace
Kontaktujte dodavatele
binder Steckverbindungen
Franz Binder GmbH + Co.
Uživatelé, kteří stahovali tento výrobek, rovněž stahovali
Strana