2
binder

M12-US cable connector, Contacts: 2+PE, 4,0 - 6,0 mm, not shielded, screw clamp, IP67, UL

1/2 UNF, series 815, Automation technology - data transmission and power supply

Manufacturer binder
Description cable connector, Cable mounting, bolted, screw clamp, IP67, > 50 mating cycles, 2+PEpin
Part Number 99 2430 14 03
Mass 22.558
product segment Automation technology - data transmission and power supply
numbers of contacts 2+PE
design cable connector
locking system bolted
termination screw clamp
installation type Cable mounting
EMC no
coding M12-US
degree of protection IP67
wire gauge mm 0,75 mm²
wire gauge AWG 18
cable outlet 4,0 - 6,0 mm
mechanical operation > 50 mating cycles
Rated current 4 A
Rated voltage 250
pollution degree 3
overvoltage category II
insulating material group II
Výběr produktu
Selector Part Number Description Mass Quantity product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG cable outlet mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 99 2430 14 03 cable connector, Cable mounting, bolted, screw clamp, IP67, > 50 mating cycles, 2+PEpin 22.558 1 Automation technology - data transmission and power supply 2+PE cable connector bolted screw clamp Cable mounting no M12-US IP67 0,75 mm² 18 4,0 - 6,0 mm > 50 mating cycles 4 A 250 3 II II
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
cable outlet
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Popis produktu

M12-US cable connector, Contacts: 2+PE, 4,0 - 6,0 mm, not shielded, screw clamp, IP67, UL

Dokumentace
Kontaktujte dodavatele
binder Steckverbindungen
Franz Binder GmbH + Co.