2
binder

M9 IP67 cable connector, Contacts: 5, not shielded, moulded on cable, IP67, Standard cable, PUR schwarz, 5 x 0,25 mm²

M9, series 702, Subminiature connectors

Manufacturer binder
Description cable connector, Cable mounting, bolted, moulded on cable, IP67, > 500 mating cycles, 5pin
Part Number 79 1455 212 05
Mass 74.2
product segment Subminiature connectors
numbers of contacts 5
design cable connector
locking system bolted
termination moulded on cable
installation type Cable mounting
EMC no
degree of protection IP67
wire gauge mm 0,25 mm²
wire gauge AWG 24
mechanical operation > 500 mating cycles
Rated current 3 A
Rated voltage 125
pollution degree 1
overvoltage category II
insulating material group III
Výběr produktu
Selector Part Number Description Mass Quantity product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 79 1455 212 05 cable connector, Cable mounting, bolted, moulded on cable, IP67, > 500 mating cycles, 5pin 74.2 1 Subminiature connectors 5 cable connector bolted moulded on cable Cable mounting no IP67 0,25 mm² 24 > 500 mating cycles 3 A 125 1 II III
Part Number
Description
Mass
Quantity
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Popis produktu

M9 IP67 cable connector, Contacts: 5, not shielded, moulded on cable, IP67, Standard cable, PUR schwarz, 5 x 0,25 mm²

Dokumentace
Kontaktujte dodavatele
binder Steckverbindungen
Franz Binder GmbH + Co.