binder
binder

7/8"; female panel mount connector, Contacts: 4+PE, unshielded, single wires, IP68, UL, VDE, front mounting

7/8", series 820, Automation Technology - Data Transmission

Manufacturer binder
Description 7/8"; female panel mount connector, Contacts: 4+PE, unshielded, single wires, IP68, UL, VDE, front mounting
Part Number 09 2450 100 05
Mass 80
product segment Automation Technology - Data Transmission
numbers of contacts 4+PE
design female panel mount connector
locking system screw
termination single wires
installation type Panel Mount
EMC unshielded
degree of protection IP68
wire gauge mm 0.75 mm²
wire gauge AWG AWG 18
Mechanical durability > 100 Mating cycles
Rated current 6 A
Rated voltage 300 V (UL 600 V)
pollution degree 3
overvoltage category I
insulating material group III
CAD modely
Sdílet
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

female panel mount connector

Kontaktujte dodavatele

binder

binder

Connectors

Google Map