Absolute encoder, multiturn, parallel outputs

Manufacturer Baumer
Description Absolute programmable encoder, multiturn 24 bits, parallel outputs, Ø58 mm with shaft 10 mm and seal, open collector PNP, supply voltage 10-30 VDC, cable 1 m axial and connector male 37-pins
Part Number 10160873
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberDescription
10160873Absolute programmable encoder, multiturn 24 bits, parallel outputs, Ø58 mm with shaft 10 mm and seal, open collector PNP, supply voltage 10-30 VDC, cable 1 m axial and connector male 37-pins
11032334Absolute encoder, multiturn 24 bits, parallel outputs, Ø58 mm, clamping flange and shaft 10 mm with seal, open collector PNP, power supply 10-30 VDC, cable 1 m axial and connector male D-SUB 37-pins, code gray, 1024 step/rev. on 256 turns

Dokumentace

Kontaktujte dodavatele

Baumer

Baumer

Capteurs, codeurs, instruments de mesure et composants pour le traitement de l'image automatisé

Google Map