APORE

2 or 3 jaws angular-acting grippers

Manufacturer APORE
Description 2 or 3 jaws angular-acting grippers, stroke 2*19°
Part Number PN-040-2
Weight [g] 910
Výběr produktu
Selector Part Number Description Weight [g] Torque [Ncm] Stroke [°]
1 PN-010-2 2 or 3 jaws angular-acting grippers, stroke 2*19° 32 30 2x19°
2 PN-010-3 2 or 3 jaws angular-acting grippers, stroke 3*19° 36 30 3x19°
3 PN-016-2 2 or 3 jaws angular-acting grippers, stroke 2*19° 105 114 2x19°
4 PN-016-3 2 or 3 jaws angular-acting grippers, stroke 3*19° 115 114 3x19°
5 PN-025-2 2 or 3 jaws angular-acting grippers, stroke 2*19° 340 498 2x19°
6 PN-025-3 2 or 3 jaws angular-acting grippers, stroke 3*19° 400 498 3x19°
7 PN-040-2 2 or 3 jaws angular-acting grippers, stroke 2*19° 910 1302 2x19°
8 PN-040-3 2 or 3 jaws angular-acting grippers, stroke 3*19° 1040 1302 3x19°
Part Number
Description
Weight [g]
Torque [Ncm]
Stroke [°]
Dokumentace
Kontaktujte dodavatele
APORE Manufacturer of profile technology
APORE SAS