Schneider Electric
Schneider Electric Schneider Electric - Electrical Distribution
Exibir por 
Ordenar por 
10 COMBINATION SCREWS ET ACC.
10 COMBINATION SCREWS ET ACC.
10 VERTICAL TRUNKING PLATES
10 VERTICAL TRUNKING PLATES
12 HZ.CABLE STRAPS
12 HZ.CABLE STRAPS
2 Adaptd uprights H2000
2 Adaptd uprights H2000
2 DRILLED BASES PRISMA G IP30
2 DRILLED BASES PRISMA G IP30
2 EARTH BAR MOD.DEV.RAIL SUP.
2 EARTH BAR MOD.DEV.RAIL SUP.
2 LIFTING RINGS PRISMA G IP55
2 LIFTING RINGS PRISMA G IP55
2 SIDE PANELS D800
2 SIDE PANELS D800
2 SINGLE PILARS RAL 9001 IP55
2 SINGLE PILARS RAL 9001 IP55
2 UNIVERSAL ANGLE BRACKETS
2 UNIVERSAL ANGLE BRACKETS
2 side panels D500
2 side panels D500
20 SCREWS ET NUTS M6
20 SCREWS ET NUTS M6
36M SIDE PANEL PRISMA G IP30
36M SIDE PANEL PRISMA G IP30
4 ANGLE BRACKETS ET
4 ANGLE BRACKETS ET
4 COPPER ANGLE BRACKETS 250A
4 COPPER ANGLE BRACKETS 250A
4 IPxxB COVERS LINERGY FM 200
4 IPxxB COVERS LINERGY FM 200
4HZ.TRUNKING SECTIONS L450+SUP
4HZ.TRUNKING SECTIONS L450+SUP
5x RECTANGULAR GROMMETS 70x40
5x RECTANGULAR GROMMETS 70x40
6 UNIVERSAL ANGLE BRACKETS
6 UNIVERSAL ANGLE BRACKETS
6 UNIVERSAL INSERTS SYST.P
6 UNIVERSAL INSERTS SYST.P