Fischer Elektronik GmbH & Co. KG
Fischer Elektronik GmbH & Co. KG kühlen schützen verbinden
Exibir por 
Ordenar por 
ICK BGA 23 x 23 x 10, for IC design BGA and others, 23 x 23 x 10 mm (B x L x H)
Heatsinks for BGA
ICK BGA 23 x 23 x 10
ICK BGA 15 x 15 x 14, for IC design BGA and others, 15 x 15 x 14 mm (B x L x H)
Heatsinks for BGA
ICK BGA 15 x 15 x 14
ICK BGA 40 x 40, for IC design BGA and others, 40 x 40 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 40 x 40
ICK BGA 31 x 31, for IC design BGA and others, 31 x 31 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 31 x 31
ICK BGA 42,5 x 45, for IC design BGA and others, 42,5 x 45 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 42_5 x 45
ICK BGA 11 x 11 x 6, for IC design BGA and others, 11 x 11 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 11 x 11 x 6
ICK BGA 11 x 11 x 14, for IC design BGA and others, 11 x 11 x 14 mm (B x L x H)
Heatsinks for BGA
ICK BGA 11 x 11 x 14
ICK BGA 25 x 25 x 14, for IC design BGA and others, 25 x 25 x 14 mm (B x L x H)
Heatsinks for BGA
ICK BGA 25 x 25 x 14
ICK BGA 27 x 27 x 10, for IC design BGA and others, 27 x 27 x 10 mm (B x L x H)
Heatsinks for BGA
ICK BGA 27 x 27 x 10
ICK BGA 14 x 14 x 10, for IC design BGA and others, 14 x 14 x 10 mm (B x L x H)
Heatsinks for BGA
ICK BGA 14 x 14 x 10
ICK BGA 10 x 10, for IC design BGA and others,  10 x 10 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 10 x 10
ICK BGA 15 x 15 x 6, for IC design BGA and others, 15 x 15 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 15 x 15 x 6
ICK BGA 19 x 19 x 6, for IC design BGA and others, 19 x 19 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 19 x 19 x 6
ICK BGA 25 x 25 x 10, for IC design BGA and others, 25 x 25 x 10 mm (B x L x H)
Heatsinks for BGA
ICK BGA 25 x 25 x 10
ICK BGA 33 x 33 x 6, for IC design BGA and others, 33 x 33 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 33 x 33 x 6
ICK BGA 14 x 14, for IC design BGA and others, 14 x 14 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 14 x 14
ICK BGA 25 x 25 x 6, for IC design BGA and others, 25 x 25 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 25 x 25 x 6
ICK BGA 27 x 27, for IC design BGA and others, 27 x 27 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 27 x 27
ICK BGA 29 x 29 x 14, for IC design BGA and others, 29 x 29 x 14 mm (B x L x H)
Heatsinks for BGA
ICK BGA 29 x 29 x 14
ICK BGA 37 x 37 x 10, for IC design BGA and others, 37 x 37 x 10 mm (B x L x H)
Heatsinks for BGA
ICK BGA 37 x 37 x 10
ICK BGA 27 x 27 x 22, for IC design BGA and others, 27 x 27 x 22 mm (B x L x H)
Heatsinks for BGA
ICK BGA 27 x 27 x 22
ICK BGA 31 x 31 x 10, for IC design BGA and others, 31 x 31 x 10 mm (B x L x H)
Heatsinks for BGA
ICK BGA 31 x 31 x 10
ICK BGA 35 x 35, for IC design BGA and others, 35 x 35 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 35 x 35
ICK BGA 11 x 11 x 10, for IC design BGA and others, 11 x 11 x 10 mm (B x L x H)
Heatsinks for BGA
ICK BGA 11 x 11 x 10
ICK BGA 19 x 19 x 10, for IC design BGA and others, 19 x 19 x 10 mm (B x L x H)
Heatsinks for BGA
ICK BGA 19 x 19 x 10
ICK BGA 29 x 29 x 10, for IC design BGA and others, 29 x 29 x 10 mm (B x L x H)
Heatsinks for BGA
ICK BGA 29 x 29 x 10
ICK BGA 33 x 33 x 10, for IC design BGA and others, 33 x 33 x 10 mm (B x L x H)
Heatsinks for BGA
ICK BGA 33 x 33 x 10
ICK BGA 37 x 37 x 6, for IC design BGA and others, 37 x 37 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 37 x 37 x 6
ICK BGA 21 x 21, for IC design BGA and others, 21 x 21 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 21 x 21
ICK BGA 23 x 23, for IC design BGA and others, 23 x 23 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 23 x 23
ICK BGA 40 x 40 x 10, for IC design BGA and others, 40 x 40 x 10 mm (B x L x H)
Heatsinks for BGA
ICK BGA 40 x 40 x 10
ICK BGA 27 x 27 x 14, for IC design BGA and others, 27 x 27 x 14 mm (B x L x H)
Heatsinks for BGA
ICK BGA 27 x 27 x 14
ICK BGA 15 x 15 x 10, for IC design BGA and others, 15 x 15 x 10 mm (B x L x H)
Heatsinks for BGA
ICK BGA 15 x 15 x 10
ICK BGA 29 x 29 x 6, for IC design BGA and others, 29 x 29 x 6 mm (B x L x H)
Heatsinks for BGA
ICK BGA 29 x 29 x 6
ICK BGA 19 x 19 x 14, for IC design BGA and others, 19 x 19 x 14 mm (B x L x H)
Heatsinks for BGA
ICK BGA 19 x 19 x 14
ICK BGA 33 x 33 x 14, for IC design BGA and others, 33 x 33 x 14 mm (B x L x H)
Heatsinks for BGA
ICK BGA 33 x 33 x 14
ICK BGA 10 x 10 x 10, for IC design BGA and others, 10 x 10 x 10 mm (B x L x H)
Heatsinks for BGA
ICK BGA 10 x 10 x 10
ICK BGA 35 x 35 x 10, for IC design BGA and others, 35 x 35 x 10 mm (B x L x H)
Heatsinks for BGA
ICK BGA 35 x 35 x 10