Fischer Elektronik GmbH & Co. KG
Fischer Elektronik GmbH & Co. KG kühlen schützen verbinden
Exibir por 
Ordenar por 
AOS 247, for transistor TO 247, 23 x 20 x 1 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 247
AOS 220 4, for transistor TO 220, 18 x 12 x 1,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 220 4
AOS 218 247, for transistor TO 218, TO 247, 25 x 21 x 3 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 218 247
AOS 66, for transistor TO 66, 33 x 19 x 2,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 66
AOS 3 P, for transistor TOP 3, 20,5 x 17,5 x 1,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 3 P
AOS 5, for transistor TO 5, Ø 11 x 1,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 5
AOS 18, for transistor TO 18, Ø 8 x 1,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 18
AOS 220 3, for transistor TO 220, 19,2 x 13,9 x 1,6 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 220 3
AOS 3 P SL, for transistor TOP 3, 20,5 x 17,5 x 1,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 3 P SL
AOS 127, for transistor TO 127, 25,5 x 21 x 3 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 127
AOS 93, for transistor TO 93, Ø 9,5 x 2,3 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 93
AOS 220, for transistor TO 220, 18 x 12 x 1,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 220
AOS 220 SL, for transistor TO 220, 18 x 14 x 4,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 220 SL
AOS 3, ffor transistor TO 3, 40,6 x 26,3 x 2,9 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 3
AOS 3 P 2, for transistor TOP 3, 23 x 20 x 1 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 3 P 2
AOS 32, for transistor SOT 32, 11 x 8 x 1,5 mm
Aluminium oxide wafer
Aluminium oxide wafers
AOS 32