Wire to Board - Wire to Board - 0.80 mm - PCB

 
Manufacturer WÜRTH ELEKTRONIK
Description WTB - SMT Male Horizontal Header_0.80 mm
Part Number 689302124022
Insulator Material LCP
Insulator Colour Natural
Contact Material Copper Alloy
Contact Plating Gold over Nickel
Contact Type Stamped
Pitch 0.80 (mm)
Quality Class 30 Mating cycles
Operating Temperature -25 °C up to +85 °C
Insulator Flammability Rating UL94 V-0
Rated Current (A) 0.5
Working Voltage (VAC) 30
Withstanding Voltage (KVAC/min) 0.2
Contact Resistance (mOHM) 20
Insulation Resistance >100 (MΩ)
Compliance RoHS / REACh
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel with Cap
Orientation 1 Horizontal
Gender 1 Male
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Documentação

Entre em contato com o fornecedor

WÜRTH ELEKTRONIK

WÜRTH ELEKTRONIK

Electronic & Electromechanical Components

Google Map