Torque limiter L331 var00

ATEX products : non certified products/ Please, send us your requests

Manufacturer Warner Electric
Description Sealed multidisc torque limiter
Part number L331-Var-00-SZ100
Seleção de produtos
Selector Part number Description Torque (N.m) Speed (RPM) Bore mini (mm) Bore maxi (mm) Weight (kg)
1 L331-Var-00-SZ50 Sealed multidisc torque limiter 50 4800 18 30 4.2
2 L331-Var-00-SZ100 Sealed multidisc torque limiter 100 3800 20 36 5.8
3 L331-Var-00-SZ200 Sealed multidisc torque limiter 200 3200 25 48 7.3
4 L331-Var-00-SZ400 Sealed multidisc torque limiter 400 3700 30 55 10.1
5 L331-Var-00-SZ800 Sealed multidisc torque limiter 800 2200 30 65 16.2
6 L331-Var-00-SZ1600 Sealed multidisc torque limiter 1600 1900 45 80 28.4
7 L331-Var-00-SZ3200 Sealed multidisc torque limiter 3200 1600 50 95 37.4
8 L331-Var-00-SZ6400 Sealed multidisc torque limiter 6400 1300 80 120 75
9 L331-Var-00-SZ12800 Sealed multidisc torque limiter 12800 1000 100 140 162
Part number
Description
Torque (N.m)
Speed (RPM)
Bore mini (mm)
Bore maxi (mm)
Weight (kg)
Documentação
Entre em contato com o fornecedor
Warner Electric Manufacturer of industrial transmission components
Warner Electric Europe S.A.S