Lifttruck tyres in Vulkollan on cylindrical steel rim (series VK FL)

Elastic, firmly bonded lifttruck tyres in VULKOLLAN® 92° Shore A with cylindrical steel rim in acc. with ETRTO tolerances: colour light brown, extremely wear-resistant, high load capacity - with flat or profiled tread

Manufacturer VULKOPRIN
Description Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 100, bore = 55
Part Number VK FL 100 070 055
Seleção de produtos
Selector Part Number Description Wheel diameter Tread width Bore Load capacity
by 4 km/h
1 VK FL 100 043 055 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 100, bore = 55 100 43 55 375
2 VK FL 100 070 055 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 100, bore = 55 100 70 55 600
3 VK FL 125 040 075 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 125, bore = 75 125 40 75 425
4 VK FL 125 050 075 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 125, bore = 75 125 50 75 525
5 VK FL 150 040 100 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 150, bore = 100 150 40 100 500
6 VK FL 150 050 100 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 150, bore = 100 150 50 100 625
7 VK FL 150 065 100 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 150, bore = 100 150 65 100 825
8 VK FL 150 075 100 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 150, bore = 100 150 75 100 950
9 VK FL 150 100 085 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 150, bore = 85 150 100 85 1200
10 VK FL 150 130 100 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 150, bore = 100 150 130 100 1650
11 VK FL 160 050 100 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 160, bore = 100 160 50 100 650
12 VK FL 160 075 100 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 160, bore = 100 160 75 100 975
13 VK FL 180 050 120 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 180, bore = 120 180 50 120 725
14 VK FL 180 075 120 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 180, bore = 120 180 75 120 1100
15 VK FL 180 100 105 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 180, bore = 105 180 100 105 1400
16 VK FL 200 050 140 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 200, bore = 140 200 50 140 825
17 VK FL 200 060 150 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 200, bore = 150 200 60 150 1000
18 VK FL 200 075 100 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 200, bore = 100 200 75 100 1050
19 VK FL 200 080 120 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 200, bore = 120 200 80 120 1200
20 VK FL 200 085 105 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 200, bore = 105 200 85 105 1200
21 VK FL 200 105 120 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 200, bore = 120 200 105 120 1600
22 VK FL 230 050 170 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 230, bore = 170 230 50 170 950
23 VK FL 230 075 170 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 230, bore = 170 230 75 170 1400
24 VK FL 230 085 170 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 230, bore = 170 230 85 170 1600
25 VK FL 250 050 190 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 250, bore = 190 250 50 190 1050
26 VK FL 250 060 190 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 250, bore = 190 250 60 190 1250
27 VK FL 250 075 140 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 250, bore = 140 250 75 140 1300
28 VK FL 250 080 170 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 250, bore = 170 250 80 170 1550
29 VK FL 250 100 170 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 250, bore = 170 250 100 170 1900
30 VK FL 250 105 170 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 250, bore = 170 250 105 170 2000
31 VK FL 250 105 190 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 250, bore = 190 250 105 190 2150
32 VK FL 250 130 140 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 250, bore = 140 250 130 140 2200
33 VK FL 260 085 170 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 260, bore = 170 260 85 170 1650
34 VK FL 260 105 170 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 260, bore = 170 260 105 170 2000
35 VK FL 285 075 220 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 285, bore = 220 285 75 220 1750
36 VK FL 285 100 200 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 285, bore = 200 285 100 200 2150
37 VK FL 285 100 220 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 285, bore = 220 285 100 220 2300
38 VK FL 290 105 185 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 290, bore = 185 290 105 185 2150
39 VK FL 300 050 240 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 300, bore = 240 300 50 240 1250
40 VK FL 300 075 240 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 300, bore = 240 300 75 240 1850
41 VK FL 300 090 203 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 300, bore = 203 300 90 203 1950
42 VK FL 300 100 203 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 300, bore = 203 300 100 203 2150
43 VK FL 310 060 220 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 310, bore = 220 310 60 220 1400
44 VK FL 310 120 203 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 310, bore = 203 310 120 203 2600
45 VK FL 310 120 220 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 310, bore = 220 310 120 220 2800
46 VK FL 343 114 225 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 343, bore = 225 343 114 225 2600
47 VK FL 345 115 245 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 345, bore = 245 345 115 245 2800
48 VK FL 350 090 280 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 350, bore = 280 350 90 280 2500
49 VK FL 350 100 280 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 350, bore = 280 350 100 280 2800
50 VK FL 350 110 270 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 350, bore = 270 350 110 270 3000
51 VK FL 350 140 270 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 350, bore = 270 350 140 270 3800
52 VK FL 360 075 270 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 360, bore = 270 360 75 270 2000
53 VK FL 360 085 270 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 360, bore = 270 360 85 270 2250
54 VK FL 400 075 305 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 400, bore = 305 400 75 305 2200
55 VK FL 400 130 290 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 400, bore = 290 400 130 290 3600
56 VK FL 405 065 305 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 405, bore = 305 405 65 305 1900
57 VK FL 405 130 305 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 405, bore = 305 405 130 305 3800
58 VK FL 405 145 290 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 405, bore = 290 405 145 290 4000
59 VK FL 415 075 305 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 415, bore = 305 415 75 305 2200
60 VK FL 415 090 305 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 415, bore = 305 415 90 305 2600
61 VK FL 415 100 305 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 415, bore = 305 415 100 305 2900
62 VK FL 500 085 370 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 500, bore = 370 500 85 370 2800
63 VK FL 500 100 370 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 500, bore = 370 500 100 370 3300
64 VK FL 500 140 370 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 500, bore = 370 500 140 370 4600
65 VK FL 610 150 410 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 610, bore = 410 610 150 410 4500
66 VK FL 645 250 500 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 645, bore = 500 645 250 500 9900
67 VK FL 800 250 716 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 800, bore = 716 800 250 716 15400
68 VK FL 920 150 770 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 920, bore = 770 920 150 770 8300
69 VK FL 960 150 770 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 960, bore = 770 960 150 770 7300
70 VK DL 254 076 2032 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 254, bore = 203 254 76 203.2 1650
71 VK DL 254 102 1651 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 254, bore = 165 254 102 165.1 1950
72 VK DL 254 127 1571 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 254, bore = 157 254 127 157.1 2350
73 VK DL 254 127 1651 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 254, bore = 165 254 127 165.1 2400
74 VK DL 254 152 1587 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 254, bore = 158 254 152 158.7 2800
75 VK DL 267 089 2032 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 267, bore = 203 267 89 203.2 1950
76 VK DL 285 100 2286 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 285, bore = 228 285 100 228.6 2350
77 VK DL 330 089 2032 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 330, bore = 203 330 89 203.2 1900
78 VK DL 330 089 2540 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 330, bore = 254 330 89 254 2300
79 VK DL 330 127 2540 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 330, bore = 254 330 127 254 3300
80 VK DL 330 145 1934 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 330, bore = 193 330 145 193.4 3000
81 VK DL 380 127 2857 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 380, bore = 285 380 127 285.7 3500
82 VK DL 406 178 3050 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 406, bore = 305 406 178 305 5200
83 VK DL 445 178 3810 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 445, bore = 381 445 178 381 6500
84 VK DL 457 127 3080 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 457, bore = 308 457 127 308 3500
85 VK DL 457 152 3080 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 457, bore = 308 457 152 308 4200
86 VK DL 457 178 3080 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 457, bore = 308 457 178 308 4900
87 VK DL 560 152 4064 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 560, bore = 406 560 152 406.4 5100
88 VK DL 560 203 4064 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 560, bore = 406 560 203 406.4 6700
90 VK DL 711 203 5588 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 711, bore = 558 711 203.2 558.8 8600
91 VK DL 711 254 5588 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 711, bore = 558 711 254 558.8 10800
92 VK DL 711 305 5588 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 711, bore = 558 711 305 558.8 12900
93 VK DL 914 203 7620 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 914, bore = 762 914 203 762 11100
94 VK DL 914 406 7620 Lifttruck tyre in Vulkollan firmly bonded on cylindrical steel rim, wheel diameter = 914, bore = 762 914 406 762 22200
Part Number
Description
Wheel diameter
Tread width
Bore
Load capacity
by 4 km/h
Entre em contato com o fornecedor
VULKOPRIN Wheels, rollers, tyres in Vulkollan®
VULKOPRIN NV