1

Spring spacer coupling for bigger radial misalignments, low bearing loads

Manufacturer Technische Antriebselemente GmbH - Germany
Description Spring spacer coupling for aligned shafts
Reference 670.52 18 16
Seleção de produtos
Selector Order no. D (mm) L (mm) L1 (mm) B1 Min (mm) B1 max (mm) B2 min (mm) B2 max (mm) B3 (mm) Max. Speed (rpm) Max. Torque (N.cm) Weight (g) Material flange Material spring spacer
1 670.41 41.5 59.7 17.1 6.35 16 6.35 16 17.5 25000 1130 112 Aluminium Alloy, colorless anodised Spring steel stainless
2 670.52 52 78.1 22.9 8 20 8 20 22 25000 3000 247 Aluminium Alloy, colorless anodised Spring steel stainless
3 670.66 66 90.7 26 12 28 12 28 30.2 25000 6000 444 Aluminium Alloy, colorless anodised Spring steel stainless
Order no.
D (mm)
L (mm)
L1 (mm)
B1 Min (mm)
B1 max (mm)
B2 min (mm)
B2 max (mm)
B3 (mm)
Max. Speed (rpm)
Max. Torque (N.cm)
Weight (g)
Material flange
Material spring spacer
Entre em contato com o fornecedor
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)